Telehandlers

Cat® Telehandler Highlights

Telehandlers
  • They are the best machines where lift and reach are combined.
  • The spacious cab and suspension seat keeps you comfortable all day and the single lever joystick operates all boom functions for maximum productivity.
  • Three steering modes offer improved maneuverability on any terrain.
  • Versatility is maximized with Cat® Work Tools to meet a vast range of applications.
  
  
ModelRated Load CapacityMaximum Lift HeightEngine Model
»  TH255C
5512 lb
2500 kg

18.37 ft
5600 mm

TD 2.9L L4*
TD 2.9L L4*

»  TH407C
8157 lb
3700 kg

23.95 ft
7300 mm

Cat® C4.4 DITAAC
Cat® C4.4 DITAAC

»  TH414C
8157 lb
3700 kg

44.95 ft
13700 mm

Cat® C4.4 DITAAC*
Cat® C4.4 DITAAC*

»  TH417C
8818 lb
4000 kg

56.76 ft
17300 mm

Cat® C4.4 DITAAC*
Cat® C4.4 DITAAC*

»  TH514C
11021 lb
4999 kg

44.95 ft
13700 mm

Cat® C4.4 DITAAC*
Cat® C4.4 DITAAC*

»  TH337C
7275 lb
3300 kg

23.95 ft
7300 mm

Cat® C4.4 DITAAC
Cat® C4.4 DITAAC

»  TH414
8157 lb
3700 kg

45 ft
13700 mm

C4.4 DITAAC
C4.4 DITAAC

»  TH417
8818 lb
4000 kg


Cat C4.4 DITAAC
Cat C4.4 DITAAC

»  TH514
10141 lb
4600 kg

45 ft
14000 mm

Cat C4.4 DITAAC
Cat C4.4 DITAAC

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

Our Company

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.