Wheel Loaders

Units: US | Metric
Cat® Compact Wheel Loaders deliver high performance, versatility, and precision in any application.
  • Net Power,
    69 hp
    52 kW
  • Operating Weight,
    12412 lb
    5630 kg
     to 
    14253 lb
    6465 kg
  • Rated Bucket Capacity,
    1.18 yd3
    .9 m3
     to 
    1.44 yd3
    1.1 m3
» View Full Product Line


Cat® Small Wheel Loaders provide superior performance and versatility to help you get more done. Built to the same tough standards as the larger Cat Wheel Loaders, these machines are ideal for a wide range of jobs.
  • Net Power – ISO 9249,
    180 hp
    134 kW
  • Rated Net Power,
    128 hp
    96 kW
     to 
    172 hp
    128 kW
  • Operating Weight,
    33190 lb
    15059 kg
  • Operating Weight,
    24180 lb
    10968 kg
     to 
    33301 lb
    15146 kg
» View Full Product Line


Cat® K Series Wheel Loaders offer performance you can feel with the capability to work in the most demanding applications. Unmatched operator comfort and efficiency in a world class cab. Revolutionary electronics and hydraulics are integrated for low-effort operation. Increased productivity equates to lower owning and operating costs.
  • Net Power – ISO 9249,
    196 hp
    146 kW
     to 
    349 hp
    260 kW
  • Operating Weight,
    40376 lb
    18320 kg
     to 
    67294 lb
    30519 kg
  • Net Power – 80/1269/EEC,
    197 hp
    147 kW
     to 
    353 hp
    263 kW
» View Full Product Line


Cat® Large Wheel Loaders set the standard for optimized productivity, minimizing downtime, enhancing operator comfort, and protecting people on your jobsite through key safety features.
  • Net Power,
    409 hp
    305 kW
     to 
    1463 hp
    1092 kW
  • Operating Weight,
    93090 lb
    42225 kg
     to 
    430858 lb
    195434 kg
  • Gross Power,
    555 hp
    414 kW
     to 
    907 hp
    676 kW
» View Full Product Line


The Cat® Block Handler Arrangement is designed to withstand the demanding and harsh environment of block handling applications.
  • Net Power,
    501 hp
    373 kW
     to 
    541 hp
    403 kW
  • Operating Weight,
    126272 lb
    57276 kg
     to 
    135602 lb
    61508 kg
  • Gross Power,
    555 hp
    414 kW
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

Our Company

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.